The page you're viewing is for Simplified Chinese (China) region.

The page you're viewing is for Simplified Chinese (China) region.

产品家族

Protective Relay Maintenance and Testing for Industrial Applications

In its 30-plus year lifespan, a protective relay may only need to operate for a fraction of a second. But when it's needed, it has to perform. Servicing protective relays per manufacturer and NETA recommendations ensures they work properly to prevent injury or extensive damage to your plant during an electrical distribution abnormality.

宣传彩页
最适合于:
  • ChemicalPetrochemical excl. Oil Gas
  • Manufacturing
  • Oil and Gas
  • Power Generation
  • PowerGas Transmission and Distribution

优点

Greater reliability from your protective relays is achieved when functionality is checked through regular maintenance and testing
Fewer service disruptions that lead to substantial financial loss is due to the ongoing detection and correction of performance problems
More cost-effective maintenance is possible when relay testing is part of a proactive maintenance program rather than part of an emergency reaction
Better protection for people, equipment, and the bulk electric system is achieved by adhering to maintenance requirements 
Easier reporting for regulatory compliance occurs due to documentation provided following relay maintenance and testing

特性

Relay startup and commissioning ensures proper protection for your system through inspection and testing using leading-edge technology
Maintenance and testing, based on the recommendations from NETA, NERC and NFPA, is necessary to ensure your protection scheme continues to provide satisfactory performance for many years after installation
Compliance support such as asset management, testing, and reporting helps ensure your compliance with NFPA and NERC requirements
Qualified resources include personnel who have the expertise to work in a variety of environments, as well as on a diverse installed base of devices with different operating practices

联系人

支持

显示联系人 Ohio, 43215, USA 更换地点
Chloride Industrial UPS Services
+1 800 442 7489
USA
服务重点领域: 性能优化服务, 工业应用预防性维保
Geist Support - Americas (Rack PDU and Watchdog)
+1 888 630 4445
1777 Yolande Avenue Lincoln Nebraska USA
服务重点领域: 项目服务, 性能优化服务, 应急响应, 预防性的维护, 工业应用预防性维保, 远程服务, 备件及零配件管理
Vertiv (Liebert Services)
+1 800 543 2378
610 Executive Campus Drive Westerville Ohio 43082 USA
服务重点领域: 项目服务, 性能优化服务, 培训, 应急响应, 预防性的维护, 工业应用预防性维保, 远程服务, 备件及零配件管理

选择您的本国语言