Vertiv Geist GU1系列监控型PDU
Vertiv Geist GU1系列机架PDUs (rPDU)提供了一个全面的电力使用视图,包括机架和远程访问,同时继续为关键的IT设备提供可靠的电力分配。GU1系列rPDUs有多种规格配置,包括本地监控和IP远程监控。每一个单元都经过100%的可靠性和功能性测试。
将此产品保存到控制面板
您只需将此产品保存到控制面板,以便稍后查看。当您不再希望保存时, 您可轻松地从控制面板删除该项目。
请登录或创建一个帐户
Vertiv Geist GU1系列监控型PDU
Vertiv Geist GU1系列机架PDUs (rPDU)提供了一个全面的电力使用视图,包括机架和远程访问,同时继续为关键的IT设备提供可靠的电力分配。GU1系列rPDUs有多种规格配置,包括本地监控和IP远程监控。每一个单元都经过100%的可靠性和功能性测试。
维保: 标准3年质保期,120天注册可免费升至5年质保。规格
新一代rPDU具有业界最高的可用性和最智能的电源监控和配电功能(简化了能源管理,适应未来需求的设计和节约成本)确保您的数据中心和业务能够以最高效率运行。
优点
特性
- Vertiv™ Geist™ Power Distribution Units Switched, Unit and Outlet Monitored Upgradeable Installer User Guide
- Vertiv™ Geist™ PDU IMD Modules Replacement Guide
- Device Director Software, Installer/User Guide (End of Life)
- Vertiv™ Geist™ Upgradeable PDU and Universal PDU Quick Installation Guide (SL-70646)
- Reimagining Rack PDUs Through Modular Design
- Powering the Cloud, Using Intelligent rPDUs to Prevent the Storms of Downtime - White Paper
- Leveraging Smartphones for Improved Operations in the Data Center - White Paper
- How to Protect Your Data Center from Environmental Threats - White Paper
- Proactive Monitoring for the Dynamic Data Center - White Paper
- Avoid the Meltdown: Your rPDU is High Temperature Rated, but Are the Components?
*要查看特定型号的下载,您需选择上方规格图表中的型号名称,以转到特定型号的产品页面。