The page you're viewing is for Simplified Chinese (China) region.

The page you're viewing is for Simplified Chinese (China) region.

产品

Vertiv™ Powerbar iMPB ITEM LEVEL 10/24 Chinese (Simplified, PRC)

Ideal for dynamic data center environments, the modular Vertiv™ Powerbar iMPB allows businesses to cost-effectively optimize and adapt power distribution infrastructure over time. User friendly tap-off boxes can be placed anywhere along the busway for easy integration into any data center layout and speedy scalability. The adaptive busway design also maximizes availability with continuous power delivery to critical loads even during upgrades and changes.

View in your Space
主要优点
Solution is ideal for data centers of any size, having slab or raised floors, that have frequent or planned power configuration changes Variety of capacity and connection configurations support optimization and adaptation over time with minimal outside support needed Continuous power delivery is enabled with hot-swappable tap-off boxes having breaker protection that isolates active IT loads as well as close proximity branch breakers that support proper administration  
最适合于:
  • Banking Financial and Insurance
  • Construction and Engineering
  • Data CenterColocationHosting
  • Healthcare
  • Government
  • Manufacturing
维保: Standard 12-month product warranty.

优点

Built-in flexibility and scalability that supports change and growth Assured and continuous power delivery to active loads for maximum availability Improved cooling airflow with the elimination of messy PDU-to-rack power cable runs Low total cost of ownership with often fewer upfront capital expenditures and less external expertise needed after installation Ensured safety as verified by IP2X certification and UL 857 compliance   

特性

Modular design with IP2X certified open-face track Extendable segments in increments ranging from 3 to 13 feet Capacities that range from 160 to 800 amps Rigid aluminum busway track chassis Easy-to-change, hot-swappable tap-off boxes Busway track rated for 100% continuous current Interrupt capacity rating up of 10 to 50 kA Tap-off boxes with mechanical and electrical interlocks that utilize a ground-first, break-last safety feature Monitoring options for electrical oversight    

With capacities ranging from 160 to 800 amps and rated for 100% continuous current, this modular busway system offers a variety of output capacity and connection configurations to match IT rack equipment requirements. The rigid aluminum busway track chassis is IP2X certified and UL 857 compliant. The extendable segments of the open-face busway track are available in increments ranging from 3 to 13 feet. Hot-swappable tap-off boxes provide flush-mounting of NEMA or IEC standard receptacles for plug-and-play functionality. Having interrupt capacity ratings of 10 to50 kiloamperes (kA), the tap-off boxes include mechanical and electrical interlocks with a ground-first, break-last feature that supports safe power requirement changes made on the fly without an electrician.

联系人

支持
显示联系人 California, 91733, USA 更换地点
Ace Technology Inc
+1 514 485 2307 +1 514 485 2494
https://acetechnology.com
5555 Westminster Ave Ste 207 Cote-St-Luc Quebec H4W 2J1 Canada
产品重点领域: 交流不间断电源(UPS), 直流电源系统, 工业交直流系统, 配电, 电源转换开关, 风能, 应急照明, 电源监控系统, 热管理, 一体化解决方案, 户外电源, 机架及模块化机房, 软件, 监控, 机房基础设施, 移动工作站, 中压变频器, Desktop KVM and KM, IP KVM, Secure KVM, 串行控制台和网关, Digital Infrastructure Solutions, Switchgear and Switchboard, 综合布线, Busway and Busduct, Custom Thermal, Battery Energy Storage System (BESS)
QA Testing - Contacts
+1 2345678 +987654321
Alabama USA
产品重点领域: 交流不间断电源(UPS), 直流电源系统, 工业交直流系统, 配电, 电源转换开关, 风能, 应急照明, 电源监控系统, 热管理, 一体化解决方案, 户外电源, 机架及模块化机房, 软件, 监控, 机房基础设施, 移动工作站, 中压变频器, Desktop KVM and KM, IP KVM, Secure KVM, 串行控制台和网关, Digital Infrastructure Solutions, Switchgear and Switchboard, 综合布线, Busway and Busduct, Custom Thermal, Battery Energy Storage System (BESS)

选择您的本国语言