Cookie 设置
点击“接受所有”,即表示您同意在您的设备上存储 Cookie,以改善网站导航、分析网站使用情况并协助我们的营销活动。
For more information on which cookies we use, click here.
You want a solution that grants you flexibility for reconfiguring, ease of installation, and overall, more efficiency. The Vertiv™ Powerbar patented range of busbar trunking ads overhead power distribution to your data center, allowing increased accessibility to power loads for maintenance. Circuits can be added and removed easily as they are located just above their respective racks. This allows you to make changes in a cost-efficient and timely manner. Our Vertiv Powerbar products also compliment the Vertiv E+I Switchgear range to provide a complete power distribution solution.
Thank you!
Your download is now ready.
Oops! Looks like something is wrong.
Please refresh the page and try again.
Recently Viewed
Liebert STS2 StaticTransfer Switch
For maximum availability applications, Liebert STS2 static transfer switch provides an automatic, seamless transfer between your critical load and the outputs of two independent UPS systems in a dual-bus power configuration. If the pri...