Edge Data Centers
Customize your edge computing with Vertiv global solutions.
The Vertiv Advantage
Vertiv uses modular integration techniques to tailor solutions for your application while offering the benefits of a streamlined process.
We leverage and customize industry-leading products including SmartMod™ and SmartMod™ Infrastructure, and can work through laws and regulations, and interact with state, local, and federal officials as required. With Vertiv global solutions, you can implement uniquely customized modular edge data centers of any scale that are built to maximize flexibility, improve scale, and boost efficiency.
Download Brochure
Vertiv Global Solutions
 
                    Pre-configure and pre-validate solutions with more than 60 cross-disciplined engineers.
 
                    Enable an agile response to un-forecasted demand, with shortened deployment times.
 
                    Use a mix of Vertiv expertise and discipline-specific partners to simplify mission critical challenges.
Custom Mobile Backup Protects Communication Provider's Networks
 
            Never knowing when and where a disaster might occur, this company required that the mobile backup unit be easy to transport and maintain, and designed to operate in extreme environments.
Specializing in critical technologies that always work, Vertiv designed a custom trailer-mounted SmartMod™ solution with an internal sliding rail system for easy access to keep their backup system always ready. The trailer solution offers a quick-connect system for power and signal, as well as DX-based condensers mounted on the trailer. It delivered a backup infrastructure with a constant “ready for service” state that exceeded the communication company’s needs.
Related Products & Services
SmartMod Infrastructure
Prefabricated buildings for a wide variety of applications and industries, designed as easy transportable, preassembled modules for rapid deployment. The SmartMod™ is specially designed with data center managers’ needs in mind, offering an intelligent, rapid deployable, prefabricated enclosure for modular data centers.
Liebert APM UPS, 30-600 kW
The Liebert® APM is a versatile and modular, transformer-free UPS designed to operate with a maximum energy efficiency of up to 96.3% for the protection of medium to large-sized business-critical applications.
Liebert CRV, Row-based Cooling Unit
A self-contained data center cooling unit that is ideally suited and designed for cooling server rack cabinets in small and medium data centers. Liebert CRV features the iCOM Control and a digital scroll compressor, for high reliability and optimized data center heat management.
Liebert EXL S1 UPS, 100-1200 kW
Liebert® EXL S1 delivers secure power while providing first class load protection and maximum energy saving for medium-large data centers and mission critical applications. The latest high efficiency Dynamic Online mode enables operating efficiency up to 99% without sacrificing availability.
Responda a algumas perguntas simples, para que possamos colocá-lo em contacto com um especialista em soluções no seu setor.