The page you're viewing is for Japanese (Japan) region.

The page you're viewing is for Japanese (Japan) region.

solutions builder

IT Closet

An IT Closet is a climate-controlled small enclosed environment with air conditioning and airflow management in place providing temperature and humidity optimization specifically designed for IT equipment.


Common Challenges

  1. Complex integrations of diverse multi-vendor products take an extended amount of time to deploy delaying the go live date leading to potential revenue loss.
  2. A high density rack deployed in a small enclosed environment lacks sufficient cooling causing premature equipment failure increasing equipment replacement costs.
  3. Limited access to redundant power sources and insufficient battery backup to support critical equipment during a power outage leads to unplanned downtime.
  4. Little to no monitoring and management in distributed IT sites increases maintenance costs as technicians must be contracted to respond to service and maintenance needs.

Typical Applications

Purpose built physically secure small spaces with thermal and power installed such as:

  • Network Closet
  • Server Closet

* Note: For converted closet or space reference designs refer to Small Office environment

Select a Reference Design and Contact Us Now to Configure a Vertiv Solution

Contact Vertiv sales support at +1 866 277 1924 or contact us to upgrade or swap out hardware, accessories, or add on software and services to modify the solution to match specific business needs.

Recommended Reference Design

Solution: Rack

Solution Overview: Single floor mounted cabinet integrated with necessary hardware to support IT gear.


Reference Design No. 4

Description

Essential Conditioned and Controlled 42U Rack 1500VA Capacity

Download
Reference Design No. 5

Description

Enhanced Conditioned and Controlled 42U Rack 2200VA Capacity

Download
Reference Design No. 6

Description

Premier Conditioned and Controlled 42U Rack 3000VA Capacity

Download
Reference Design No. 7

Description

Essential Conditioned and Controlled 42U Rack 5kVA Capacity

Download
Reference Design No. 8

Description

Enhanced Conditioned and Controlled 42U Rack 5kVA Capacity

Download
Reference Design No. 9

Description

Premier Conditioned and Controlled 42U Rack 6kVA Capacity

Download

Solution: Contained Rack

Solution Overview : Single floor mounted cabinet integrated with necessary hardware to support IT gear, contained to prevent mixing of conditioned air with unconditioned air.


Reference Design No. 15

Description

Premier Commercial and Office 42U Rack 6kVA Capacity

Download

Do you have ideas on how we can improve reference designs?

Click below to provide feedback on simple improvements or request a new design for a new application

Submit Feedback

言語と地域