The page you're viewing is for English (LATAM) region.

The page you're viewing is for English (LATAM) region.

Explore the AI transformation

Download reference designs and technical papers

Find your AI solution

Build your solution and connect with us

Live stream

DCD AI Week: The executive perspective on the data center AI revolution with Vertiv CEO, Giordano Albertazzi

July 29 | 9:00 am ET

 

News

Vertiv unveils next-generation UPS to support high capacity, high availability AI power demands in room and prefabricated deployments in all world regions

Read the news release

Events

DCD AI Week: Designing for AI from the chip to the grid level

Episodes streaming
live in ET

Events

YOTTA: The Future of Digital Infrastructure

Register now

Events

2024 OCP Global Summit

Register now

 

Access resources to transform your data center and unleash AI’s potential with expert guidance.

AI imperatives and critical challenges
 

Explore design principles to optimize AI infrastructure and follow a roadmap for seamless implementation.

Design Principles interactive tool
 

Download retrofit designs and dive into Vertiv's end-to-end solutions.

360AI
 

Design for new builds

Rack density Rack count GPU count Design ID Cooling technology
NA EMEA ASIA
20kW 18 248 RD002 RD002E RD002A Air
40kW 10 248 RD003 RD003E RD003A Air
40kW 10 248 RD004 RD004E RD004A Air
73kW 88 2304 RD006 RD006E RD006A Liquid + Air
73kW 110 2880 RD007 RD007E RD007A Liquid + Air
132kW 36 1152 RD014 RD014E RD014A Liquid + Air
132kW 54 1728 RD015 RD015E RD015A Liquid + Air
132kW 72 2304 RD016 RD016E RD016A Liquid + Air
75kW 8 64 RD017 RD017 RD017A Liquid + Air
90kW 12 576 RD018 RD018 RD018A Liquid + Air
132kW 18 576 RD019 RD019 RD019A Liquid + Air
300kW - - RD300 RD300E RD300A Liquid
500kW - - RD500 RD500E RD500A Liquid

Design optimized for retrofits

Rack density Rack count GPU count Design ID Cooling technology
NA EMEA ASIA
40kW 4 128 4X160R 4X160RE 4X160RA Air
70kW 1 64 1L70R 1L70RE 1L70RA Liquid + Air
100kW 1 88 1L100R 1L100R 1L100RA Liquid + Air
100kW 4 368 4L400R 4L400RE 4L400RA Liquid + Air
100kW 4 368 4XL400 4XL400 4XL400A Liquid + Air
100kW 5 460 5L500 5L500 5L500A Liquid + Air
100kW 12 1104 12XL1200 12XL1200 12XL1200A Liquid + Air
100kW 14 1288 14L1400 14L1400 14L1400A Liquid + Air
 

Kickstart your AI journey.
Become a partner.

Get started

Significant advancements in AI are placing increasing demands on data centers. Vertiv's panel of experts discussed the following trends shaping the industry in 2024 and beyond.

Watch the full DCD broadcast

Rising AI demand is pushing organizations to overhaul operations, adopting new constructions or retrofits with eco-friendly tech such as liquid cooling for AI servers and efficient data center designs.

Battery energy storage systems (BESS) will cut generator use, leading to "bring your own power" models that merge capacity, reliability, and affordability for AI workloads.

Cloud and colocation providers expand to meet demand, while enterprise data centers diversify investments, focusing on  modular solutions, and extending the life of legacy systems.

Gartner forecasts a 20.4% rise in global cloud spending in 2024, with 80% of CIOs boosting cyber security investment amid complex data regulations.

Join us at these events

July 29 ‐ August 2, 2024

DCD AI Week: Designing for AI from the chip to the grid level

Episodes streaming live in ET

October 7-9, 2024

YOTTA: The Future of Digital Infrastructure

Register now

October 15-17, 2024

2024 OCP Global Summit

Register now

Leading AI chip makers partner with Vertiv

 

Adding Vertiv expertise to the NVIDIA Partner Network

Vertiv and NVIDIA collaborated to develop a unique AI cooling solution for the COOLERCHIPS program and formalized our partnership when Vertiv joined the NVIDIA Partner Network. NVIDIA’s cutting-edge platforms need advanced infrastructure solutions. AI deployments can count on Vertiv’s leadership in power and cooling to keep their AI running no matter the cluster size.

Discover the future of AI with Vertiv and NVIDIA 

 

Supporting Intel’s latest generation AI accelerator

Vertiv is collaborating with Intel to provide liquid- and air-cooled solutions for the revolutionary Gaudi3 AI accelerator. Our liquid cooled solution has been tested at 160kW accelerator power using facility water from 17°C to 45°C (62.6°F to 113°F). The air-cooled solution has been tested up to 40kW of heat load that can be deployed in warm ambient air data centers up to 35°C (95°F).

Dive into the Vertiv-Intel collaboration

Talk to an expert

Fill out the details to have our AI solutions consultants get back to you.

Privacy notice consent

Having received and read this privacy notice on personal data processing (provided in accordance with Article 13 of EU Regulation 679/2016), I consent to:

The processing of my personal data for marketing purposes, including staying informed by email about industry trends, events, offers and product launches.

     Processing request ...
Your submission has been received!
Thank you for reaching out to us.

 

Language & Location