Tools & Applications
 
        
        rPDU Finder
Use the PDU Finder to locate the power strip you require based on a variety of configuration options. Start your search by selecting your country of origin.
 
        
        SwitchAir Finder: Keep Network Switches Cool
Use the SwitchAir Finder to locate the Vertiv Geist SwitchAir that you require based on a variety of configuration options. Suggested devices for individual switches are based on combinations of manufacturer specifications, end user recommendations, CFD modeling and customer requests.
 
        
        Calculate Your Savings With Cooling Unit Retrofits
Are your cooling units wasting energy? You might be able to solve that with variable speed EC fans or drives. Take a minute to calculate the potential savings with upgraded Liebert technologies in your existing cooling systems.
Channel Product Selector
Use the Vertiv Channel Selector tool to find the best Rack PDU, IT Management, or Single Phase UPS solution to meet your needs
Vertiv UPS Interactive Runtime Tools
Access an interactive graph providing detailed run time information for various load levels and extended runtime battery cabinets for the Liebert PSI5, Liebert GXT5, Liebert ITA2, Liebert EXS UPS systems.
 
        
        Free Cooling Economizer Calculator
The Liebert DSE free cooling system is a breakthrough technology that reduces both energy and water consumption. It is the first pumped refrigerant economization system for data centers, providing free cooling throughout much of the year in many locations. Using the Free Cooling Economization Calculator, you can see how much economization is estimated based on geographic location, loads and other operating parameters. These calculations are estimates and should not be construed as results you would achieve in an actual installation.
 
        
        IT Management and Rack PDU Product Selectors
The tools will help you select the right KVM, rack PDU, or small UPS for your requirements.
 
        
        SmartRow 360
The SmartRow DCR is a comprehensive self-contained, pre-engineered, highly efficient package that reduces the time, complexity, and cost associated with planning, deploying, and operating row-based installations. The SmartRow offering puts you in control. It features the industry's finest power, cooling and management technologies that can work in virtually any room – and it can be deployed in just weeks.