Improve Agility With Rapid Deployment
With demand for services continuing to rise, you need to deploy IT and critical infrastructure faster than ever to meet customer requirements. Speed and flexibility in solution configuration are critical components in helping you scale rapidly with confidence.
Get in touch!
The Prefabricated Modular market is forecast to grow from $1.2 billion in 2018 to $4.3 billion in 2023

Deliver an operational data center in 20 – 30% less time than a traditional greenfield build

维谛技术(Vertiv)凭借强大的施工、部署能力以及SmartAisleTM2解决方案工厂预制、产品工程化的特点,在不足2个月的时间内,便完成数据中心的高质量交付,帮助辽宁电信高效率建设了一个目前东北地区通信领域规模最大的现代化模块化数据中心,为BSS3.0系统的成功上线提供全面保障。
Choose Your Challenge
Solutions
Scalable thermal management
With pumped refrigerant economization units, you get the energy savings of free cooling in a system design that grows with your requirements. We also offer passive rear-door heat exchangers that deliver up to 35 kW of cooling to high-density racks.
Scalable UPS Architecture
Our technical specialists can help you design a UPS architecture that optimizes scalability while delivering the reliability and availability you need to meet service level agreements.
Enhanced Management
Our Avocent® advanced console servers and KVM over IP switches allow you to deploy new assets faster and manage them remotely.
Solutions
Prefabricated construction
With our SmartMod prefabricated data center solution you can significantly reduce the time to design, deploy and construct new data center capacity.
Modular Integrated Aisles
Vertiv SmartAisle offers a modular, based system that integrates data center racks, power, row cooling, aisle containment, monitoring and control technologies for up to 40 racks.
Solutions
Edge UPS Systems
Micro colocation sites will require flexible and high availability UPS systems to support 5G services. Vertiv™ single-phase rack mount UPS systems bring data center protection to the edge.
Integrated Systems
Our outdoor enclosures include integrated thermal management systems that safely leverage outdoor air to deliver free cooling in a wide range of climates, supported by standby HVAC systems that only kick in during high temperature or emergency conditions. Fully contained indoor systems bring cooling close to the source of heat and contain hot air for highly efficient thermal management.
Remote Management
5G will drive the need for more distributed colocation capacity, increasing the value of remote management. Our secure solutions deliver continuous connectivity and monitoring of critical infrastructure supported by a robust service network.
Solutions
Integrated rack solution
Standardize your deployments around the world and bring them online faster with the Vertiv™ VR rack and Vertiv™ VRC rack cooling system.
Take the next step
Our engineers are standing by to help you tailor a solution to your requirements for scalability, efficiency and availability. Fill out the form or give us a call to connect to a specialist.
请致电 400-887-6526
or we'll call you!
Thank you for your submission!
We will contact you shortly.