Network Closets
Customized network closets with Vertiv global solutions.
The Vertiv Advantage
Vertiv network closet solutions are built to maximize flexibility, scalability, and efficiency with simplified, standardized designs.
Building on industry-leading SmartRow™ DCR, and SmartRow™ DCX product families, we can design and deploy network closet infrastructure in weeks within your existing space. Increase energy savings by up to 28% and increase rack density up to 60% without complexity or compromise – whether you have one closet or a thousand.
Download Brochure
Vertiv Global Solutions
 
                    Engage from developing the initial requirements all the way through project execution.
 
                    Tailor applications while maintaining the benefits of a streamlined process.
 
                    Use a mix of Vertiv expertise and discipline-specific partners to simplify mission critical challenges.
Saving Space in Placer County
 
            Placer County Unified School District of California needed to find extra space in its building to construct a conference room and office space.
By using Vertiv SmartRow™ products, they were able to condense the footprint of their old data center and build out the new spaces without major construction. Not only does the compact design and integrated fire suppression system allow SmartRow installation in any space, but it reduces energy consumption by up to 27%.
Related Products & Services
SmartRow DCX
SmartRow DCX provides a complete data center in just weeks, utilizing an enclosed room-neutral system that meets today’s needs while being prepared for tomorrow.
SmartRow DCR
The SmartRow DCR is a self-contained, modular datacenter designed to simplify IT deployments in indoor spaces. With capacities up to 10 racks, integrating cooling, UPS, power distribution, fire suppression, and backup ventilation, the SmartRow™ enables standardization of complete micro datacenter configurations across multiple locations.
Answer a few simple questions so we can connect you with a solutions specialist in your industry.